IESNA:LM-63-2002
[TEST]P949901
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4C-735-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 70 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]29907
TILT=NONE
104 -1 1 37 73 1 1 1 1 0
1 1 200.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
4112.5 4422.6 4755.5 5090.1 5346.5 5503.5 5599 5652.7 5711.9 5780.5
5868.9 5988.8 6150.6 6341.5 6573.5 6964.1 7554.3 8337 9303.6 10512.4
12096.8 13915.5 15851.8 17612.9 18677.3 18136.8 17055.1 15605.6 13864.2 11789
9163.9 6547.4 4285.3 2491 1096 339.3 0
4112.5 4439.3 4814.1 5185.4 5459.2 5625.7 5704.4 5723.8 5736.6 5748
5766.3 5805.4 5877.1 5967 6115.2 6425 6968 7755.3 8781.1 10004.1
11468.8 13155.2 15100.6 17203.9 19312.7 19872.9 18684.4 17155.3 15549.7 13723.3
11165.8 8416.2 5857.5 3565.8 1666.4 531 0
4112.5 4456.2 4872.8 5280.6 5571.9 5747.7 5809.7 5795 5761.6 5715.5
5663.7 5621.9 5603.8 5592.7 5657.1 5885.9 6381.7 7173.6 8258.4 9495.6
10841.1 12395 14349.5 16794.7 19948.2 21608.9 20313.8 18705 17235.4 15657.7
13167.8 10285.1 7429.6 4640.8 2236.9 722.8 0
4112.5 4480 4930.9 5366.3 5672.4 5838.6 5866.7 5796.1 5686.6 5560.2
5428 5309.6 5219.3 5157.8 5203.9 5474 6075.4 6997.2 8180.6 9479.8
10843.8 12318.2 14049.8 16193.6 19201.7 21524.8 20636.2 18856.1 17303 15706.3
13347.5 10542.3 7749.3 4997.9 2540.7 892.2 0
4112.5 4503.8 4989.1 5451.9 5772.9 5929.2 5923.8 5797.1 5611.6 5404.9
5192.2 4997.5 4834.9 4722.9 4750.8 5062.2 5769.1 6820.8 8102.6 9464
10846.4 12241.1 13750.1 15592.7 18455.3 21440.6 20958.4 19007.2 17370.7 15754.7
13527.3 10799.6 8069 5355.2 2844.5 1061.7 0
4112.5 4518 5020.7 5503.5 5833.8 5973.3 5925.4 5733.2 5470.6 5197.4
4940.2 4718.1 4543.9 4449.4 4560.8 5049.8 5985.3 7292.3 8858.1 10553.9
12250.9 13918.8 15617.3 17478 20239.5 23075 23035.5 21171.3 19306 17268.9
14705.3 11695.1 8745.4 5820.7 3227 1253 0
4112.5 4532.2 5052.2 5555.1 5894.4 6017.5 5926.9 5669.2 5329.5 4989.9
4688.2 4438.8 4252.9 4175.9 4371 5037.5 6201.5 7763.8 9613.6 11643.4
13655.4 15596.5 17484.3 19363.3 22023.7 24709.5 25112.7 23335.3 21241.2 18783.1
15883.4 12590.7 9421.4 6286.3 3609.4 1444.3 0
4112.5 4539.3 5071.3 5583.1 5921.6 6032.4 5911.2 5610.7 5226.8 4861.4
4553.1 4305.9 4129.7 4079.2 4348.4 5140.7 6452.4 8220.2 10363.6 12741.2
15104.6 17389.5 19621.8 21784.4 24615.8 27175.8 27504.2 25737 23308 20331
16973 13363.5 9827.3 6455.6 3705.5 1452.5 0
4112.5 4546.4 5090.6 5610.9 5948.6 6047.2 5895.4 5552 5124 4733
4418.3 4173.2 4006.4 3982.3 4325.8 5244 6703.4 8676.6 11113.6 13839
16553.7 19182.3 21759.3 24205.3 27208 29641.8 29895.4 28138.7 25374.7 21878.8
18062.7 14136.4 10233 6624.8 3801.6 1460.5 0
4112.5 4543.3 5105.1 5624.3 5958.8 6048.8 5876.8 5510.6 5060.9 4663.2
4352.3 4110.9 3948.4 3940.5 4322.4 5297.6 6828.3 8944.5 11568.9 14483.6
17429.9 20232.5 23008.4 25754.2 28882 31189.1 31212.8 29170.8 25948.3 21936.9
17770.7 13634.6 9425.9 5990.4 3293.4 1226.2 0
4112.5 4546.4 5090.6 5610.9 5948.6 6047.2 5895.4 5552 5124 4733
4418.3 4173.2 4006.4 3982.3 4325.8 5244 6703.4 8676.6 11113.6 13839
16553.7 19182.3 21759.3 24205.3 27208 29641.8 29895.4 28138.7 25374.7 21878.8
18062.7 14136.4 10233 6624.8 3801.6 1460.5 0
4112.5 4539.3 5071.3 5583.1 5921.6 6032.4 5911.2 5610.7 5226.8 4861.4
4553.1 4305.9 4129.7 4079.2 4348.4 5140.7 6452.4 8220.2 10363.6 12741.2
15104.6 17389.5 19621.8 21784.4 24615.8 27175.8 27504.2 25737 23308 20331
16973 13363.5 9827.3 6455.6 3705.5 1452.5 0
4112.5 4532.2 5052.2 5555.1 5894.4 6017.5 5926.9 5669.2 5329.5 4989.9
4688.2 4438.8 4252.9 4175.9 4371 5037.5 6201.5 7763.8 9613.6 11643.4
13655.4 15596.5 17484.3 19363.3 22023.7 24709.5 25112.7 23335.3 21241.2 18783.1
15883.4 12590.7 9421.4 6286.3 3609.4 1444.3 0
4112.5 4518 5020.7 5503.5 5833.8 5973.3 5925.4 5733.2 5470.6 5197.4
4940.2 4718.1 4543.9 4449.4 4560.8 5049.8 5985.3 7292.3 8858.1 10553.9
12250.9 13918.8 15617.3 17478 20239.5 23075 23035.5 21171.3 19306 17268.9
14705.3 11695.1 8745.4 5820.7 3227 1253 0
4112.5 4503.8 4989.1 5451.9 5772.9 5929.2 5923.8 5797.1 5611.6 5404.9
5192.2 4997.5 4834.9 4722.9 4750.8 5062.2 5769.1 6820.8 8102.6 9464
10846.4 12241.1 13750.1 15592.7 18455.3 21440.6 20958.4 19007.2 17370.7 15754.7
13527.3 10799.6 8069 5355.2 2844.5 1061.7 0
4112.5 4480 4930.9 5366.3 5672.4 5838.6 5866.7 5796.1 5686.6 5560.2
5428 5309.6 5219.3 5157.8 5203.9 5474 6075.4 6997.2 8180.6 9479.8
10843.8 12318.2 14049.8 16193.6 19201.7 21524.8 20636.2 18856.1 17303 15706.3
13347.5 10542.3 7749.3 4997.9 2540.7 892.2 0
4112.5 4456.2 4872.8 5280.6 5571.9 5747.7 5809.7 5795 5761.6 5715.5
5663.7 5621.9 5603.8 5592.7 5657.1 5885.9 6381.7 7173.6 8258.4 9495.6
10841.1 12395 14349.5 16794.7 19948.2 21608.9 20313.8 18705 17235.4 15657.7
13167.8 10285.1 7429.6 4640.8 2236.9 722.8 0
4112.5 4439.3 4814.1 5185.4 5459.2 5625.7 5704.4 5723.8 5736.6 5748
5766.3 5805.4 5877.1 5967 6115.2 6425 6968 7755.3 8781.1 10004.1
11468.8 13155.2 15100.6 17203.9 19312.7 19872.9 18684.4 17155.3 15549.7 13723.3
11165.8 8416.2 5857.5 3565.8 1666.4 531 0
4112.5 4422.6 4755.5 5090.1 5346.5 5503.5 5599 5652.7 5711.9 5780.5
5868.9 5988.8 6150.6 6341.5 6573.5 6964.1 7554.3 8337 9303.6 10512.4
12096.8 13915.5 15851.8 17612.9 18677.3 18136.8 17055.1 15605.6 13864.2 11789
9163.9 6547.4 4285.3 2491 1096 339.3 0
4112.5 4388.6 4680.6 4966.4 5190.1 5331.7 5419.9 5471 5523.1 5587.7
5679.8 5808.6 5976.3 6169 6408.4 6753.5 7247.5 7894.2 8706.3 9671.7
10829.4 12045.5 13123.6 13887.7 14078.7 13274.6 12137 10783.2 9305.9 7704.5
5868.7 4107.6 2646.4 1531.7 689 225.7 0
4112.5 4354.7 4605.6 4842.8 5033.8 5160 5240.8 5289.4 5334.2 5394.7
5490.9 5628.2 5802.3 5996.7 6243.2 6543 6940.7 7451.4 8109 8830.9
9561.9 10175.4 10395.6 10162.5 9479.8 8412.4 7218.9 5960.7 4747.6 3620.1
2573.5 1667.7 1007.6 572.5 282.2 112 0
4112.5 4318.6 4530.8 4728.6 4882.7 4988.9 5055.2 5086.9 5111.7 5145.2
5205.8 5300.4 5423.1 5551 5696.9 5860.2 6067.6 6338.8 6695.8 7076.1
7429 7658.1 7607.6 7252.2 6590.8 5696.5 4784.1 3890.3 3063 2341.7
1699.6 1151.7 742 456.4 244 101.2 0
4112.5 4282.6 4456.2 4614.3 4731.9 4817.9 4869.6 4884.5 4889.2 4895.5
4920.4 4972.5 5043.9 5105.4 5150.5 5177.4 5194.2 5226.3 5282.6 5321.3
5296 5140.6 4819.4 4342.1 3701.9 2980.7 2349.4 1819.8 1378.5 1063.3
825.7 635.6 476.6 340.5 205.9 90.3 0
4112.5 4246.3 4380.9 4503 4596.8 4658.5 4686.1 4671.4 4631 4581.5
4532.6 4499.9 4484.6 4465.6 4430 4368.9 4284.8 4198 4117.4 4050.8
3978.2 3855.6 3652.3 3365.7 2993.6 2548.3 2147.6 1762.6 1394.9 1112.7
870.5 666.1 489.2 342.8 204.8 89.2 0
4112.5 4210 4305.8 4391.8 4461.5 4499.1 4502.6 4458.4 4372.9 4267.4
4144.8 4027.3 3925 3825.6 3709.7 3560.5 3375.5 3170 2952.3 2780.3
2660.3 2570.7 2485.2 2389.2 2285.4 2115.9 1945.8 1705.1 1411.1 1162.3
915.3 696.7 501.8 345.3 203.6 88.1 0
4112.5 4175.3 4235.6 4293.8 4345.7 4368 4350.8 4275.8 4146.6 3994.9
3825.6 3670.8 3541.4 3429.8 3320.1 3191 3037 2867.1 2686.5 2543.7
2448.9 2386.4 2341.1 2287.4 2205.4 2062.7 1920.7 1719.2 1476.1 1254.4
1018.5 796.9 586.7 407.8 249.3 106.7 0
4112.5 4140.6 4165.3 4195.8 4229.6 4236.8 4198.9 4093.2 3920.3 3722.4
3506.5 3314.3 3157.7 3033.9 2930.5 2821.6 2698.5 2564.1 2420.8 2307.1
2237.4 2202.2 2197 2185.6 2125.4 2009.7 1895.6 1733 1541 1346.4
1121.7 897.1 671.5 470.3 295.1 125.5 0
4112.5 4106.9 4099.1 4105.4 4118 4119.6 4069.1 3940.5 3742.4 3519.9
3299 3125.4 2999.1 2906 2824 2728.5 2614.1 2486.3 2341.9 2205.4
2103.6 2048.3 2053.9 2059.4 2042 1999.4 1896.8 1729.6 1541 1361.9
1193 1014.7 811.9 590.2 384.3 162.5 0
4112.5 4069.5 4033.6 4020.6 4026.9 4034.8 4001.2 3898.6 3731.4 3541.5
3357.4 3196.4 3054.8 2930.8 2813.7 2690.9 2556.5 2413.7 2271.6 2144.9
2033.4 1950.2 1906 1879.5 1854.6 1825.5 1764.3 1655.1 1516.5 1362.2
1187 1011.5 811.4 596.8 392.9 173.6 0
4112.5 4039.2 3976.4 3944.6 3946.8 3969.2 3969.8 3910.2 3785 3620.9
3448.9 3284.8 3124.9 2972.3 2825.1 2678.3 2527.9 2375.8 2234.7 2114
2005.9 1923 1863.1 1817 1773.6 1724.2 1656.7 1565.5 1452.8 1318.5
1153.4 984.6 788.9 585.8 381.1 168.9 0
4112.5 4009.1 3919.2 3868.7 3866.6 3903.8 3938.6 3921.5 3838.7 3700.3
3540.4 3373.1 3195.3 3013.8 2836.6 2665.7 2499.4 2337.9 2197.9 2083.1
1978.6 1896.1 1820.3 1754.5 1692.5 1623.1 1548.9 1475.8 1389 1274.8
1119.6 957.6 766.2 574.7 369.3 164.1 0
4112.5 3981.8 3871.2 3805.5 3803.5 3861.9 3944.2 3990.3 3958.1 3836.6
3663 3474 3278.9 3080.6 2887.6 2702.3 2525.7 2359.4 2215.9 2100.1
2005.1 1936 1877 1815.4 1746 1657 1562 1471.7 1374.8 1253.9
1099.8 937.4 749.3 562.7 355.9 161.6 0
4112.5 3954.7 3823.4 3742.4 3740.4 3820.2 3949.9 4059.1 4077.8 3973.3
3785.8 3574.7 3362.6 3147.5 2938.4 2738.8 2552.1 2381 2234.2 2117
2031.8 1975.8 1933.5 1876.3 1799.3 1690.9 1574.9 1467.6 1360.6 1233.3
1079.7 917.2 732.2 550.7 342.4 159.1 0
4112.5 3930.8 3781.1 3689.2 3683.1 3775.1 3938.3 4095.7 4154.3 4072.9
3883.8 3653.2 3427.7 3210 3000.2 2800.5 2611.7 2437.5 2287.9 2169.5
2081.3 2021.2 1982.4 1933.8 1865.3 1767.8 1657.3 1543.7 1427.5 1286
1118.9 949.1 758.7 548.5 331.1 158.6 0
4112.5 3907 3738.8 3635.9 3625.6 3730.3 3926.6 4132.2 4230.8 4172.4
3981.8 3731.8 3493.1 3272.6 3062.3 2862.3 2671.4 2494.2 2341.6 2221.9
2130.7 2066.5 2031.3 1991.2 1931.3 1844.8 1739.8 1619.9 1494.4 1338.5
1158 980.8 785.1 546.3 319.6 158.1 0
4112.5 3883 3700.4 3588.9 3572.8 3675.5 3879.1 4093.8 4213.2 4183.2
4018.4 3772.6 3526.2 3309.4 3106.4 2916.9 2734.2 2562 2411.9 2291.4
2192.9 2124.4 2082.1 2041.4 1982.2 1899.2 1791.9 1669.3 1537 1377
1192.9 1010.8 810.3 537.5 295.1 139.5 0
4112.5 3859.2 3661.9 3542 3519.9 3620.9 3831.6 4055.7 4195.3 4193.7
4054.9 3813.4 3559.4 3346.3 3150.6 2971.5 2797.1 2629.9 2482.3 2360.8
2255.1 2182.5 2132.8 2091.7 2033.4 1953.7 1844 1718.5 1579.7 1415.5
1227.7 1040.7 835.6 528.7 270.6 120.7 0
4112.5 3840.7 3632.4 3506.8 3477.9 3567.2 3755.2 3954.5 4079.6 4083.3
3964.3 3748.9 3510.3 3301.2 3118.4 2956.7 2800.8 2648 2508.4 2390.8
2293.6 2228.1 2181.1 2140.5 2082.3 1998.5 1883.4 1752.6 1610.4 1445.7
1255.2 1069.6 857.5 575.4 314.4 139 0
4112.5 3822.1 3602.8 3471.8 3435.8 3513.6 3678.8 3853.3 3964.1 3972.8
3873.9 3684.5 3461 3255.9 3086.4 2941.9 2804.2 2666.2 2534.4 2420.8
2332.1 2273.7 2229.5 2189.1 2131.2 2043.3 1922.9 1786.7 1641.2 1475.8
1282.7 1098.3 879.3 622.1 358.2 157.5 0
4112.5 3807.1 3582.1 3447.2 3408.3 3478.1 3624.8 3773.8 3866.6 3872.4
3784.5 3615.2 3411.5 3216.3 3049.8 2908.2 2775.7 2642 2512.6 2405.6
2331.1 2281.9 2240.9 2200.6 2143.8 2055.4 1935.4 1798.9 1652.9 1489.7
1297.2 1111.9 897.3 652.7 396.1 172.8 0
4112.5 3792.1 3561.4 3422.5 3380.6 3442.6 3570.9 3694.3 3769.2 3771.9
3695.5 3545.9 3361.6 3176.7 3013.3 2874.5 2747.1 2618 2491 2390.5
2330.5 2290.1 2252.2 2212.1 2156.4 2067.6 1947.7 1810.8 1664.6 1503.6
1311.7 1125.5 915.3 683.3 434 188.1 0
4112.5 3780.4 3546.7 3405.6 3364.6 3424.7 3546.1 3657.7 3722.4 3722.5
3652.6 3517.2 3346.9 3167 2998.7 2847.8 2708.3 2569.9 2435.9 2341.6
2291.4 2258.2 2224.5 2184.1 2129 2042.8 1923.8 1788.9 1646.7 1488.8
1304.4 1115.4 910.9 681.4 430.8 184.3 0
4112.5 3768.8 3532.1 3388.9 3348.7 3407.1 3521.5 3620.9 3675.3 3673
3609.9 3488.3 3332.1 3157.4 2984.1 2821.3 2669.8 2521.8 2381 2292.6
2252.2 2226.4 2196.7 2156 2101.7 2018 1900 1767.1 1628.9 1473.9
1297.2 1105 906.6 679.4 427.7 180.2 0
4112.5 3758 3520.8 3378.8 3340.2 3399.8 3512 3608.9 3660.4 3656.4
3594.2 3481.2 3332.1 3158.7 2981 2807.2 2643.6 2483.7 2336.3 2251.3
2214 2192.1 2166.7 2126.3 2071.1 1985.9 1868.8 1738.1 1601.1 1447.4
1274.9 1082.6 876.5 654 407.8 170.1 0
4112.5 3747.1 3509.6 3368.9 3331.6 3392.6 3502.5 3596.8 3645.4 3639.8
3578.8 3474.1 3332.1 3160.1 2977.8 2793.2 2617.7 2445.7 2291.7 2210.1
2175.9 2158 2136.7 2096.5 2040.5 1953.7 1837.7 1709.1 1573.3 1421.1
1252.7 1060.2 846.2 628.4 387.9 159.7 0
4112.5 3733.7 3498.6 3361.3 3328.2 3391.3 3501.8 3594.9 3640.6 3632.7
3569.6 3471.8 3334.5 3162.5 2976.3 2785.3 2602.2 2420.8 2263 2182.5
2149.3 2133.6 2114.6 2073.6 2016.8 1925.3 1813.2 1687 1548.1 1396.6
1229.3 1041.5 811.1 606 367.7 149.9 0
4112.5 3747.1 3509.6 3368.9 3331.6 3392.6 3502.5 3596.8 3645.4 3639.8
3578.8 3474.1 3332.1 3160.1 2977.8 2793.2 2617.7 2445.7 2291.7 2210.1
2175.9 2158 2136.7 2096.5 2040.5 1953.7 1837.7 1709.1 1573.3 1421.1
1252.7 1060.2 846.2 628.4 387.9 159.7 0
4112.5 3758 3520.8 3378.8 3340.2 3399.8 3512 3608.9 3660.4 3656.4
3594.2 3481.2 3332.1 3158.7 2981 2807.2 2643.6 2483.7 2336.3 2251.3
2214 2192.1 2166.7 2126.3 2071.1 1985.9 1868.8 1738.1 1601.1 1447.4
1274.9 1082.6 876.5 654 407.8 170.1 0
4112.5 3768.8 3532.1 3388.9 3348.7 3407.1 3521.5 3620.9 3675.3 3673
3609.9 3488.3 3332.1 3157.4 2984.1 2821.3 2669.8 2521.8 2381 2292.6
2252.2 2226.4 2196.7 2156 2101.7 2018 1900 1767.1 1628.9 1473.9
1297.2 1105 906.6 679.4 427.7 180.2 0
4112.5 3780.4 3546.7 3405.6 3364.6 3424.7 3546.1 3657.7 3722.4 3722.5
3652.6 3517.2 3346.9 3167 2998.7 2847.8 2708.3 2569.9 2435.9 2341.6
2291.4 2258.2 2224.5 2184.1 2129 2042.8 1923.8 1788.9 1646.7 1488.8
1304.4 1115.4 910.9 681.4 430.8 184.3 0
4112.5 3792.1 3561.4 3422.5 3380.6 3442.6 3570.9 3694.3 3769.2 3771.9
3695.5 3545.9 3361.6 3176.7 3013.3 2874.5 2747.1 2618 2491 2390.5
2330.5 2290.1 2252.2 2212.1 2156.4 2067.6 1947.7 1810.8 1664.6 1503.6
1311.7 1125.5 915.3 683.3 434 188.1 0
4112.5 3807.1 3582.1 3447.2 3408.3 3478.1 3624.8 3773.8 3866.6 3872.4
3784.5 3615.2 3411.5 3216.3 3049.8 2908.2 2775.7 2642 2512.6 2405.6
2331.1 2281.9 2240.9 2200.6 2143.8 2055.4 1935.4 1798.9 1652.9 1489.7
1297.2 1111.9 897.3 652.7 396.1 172.8 0
4112.5 3822.1 3602.8 3471.8 3435.8 3513.6 3678.8 3853.3 3964.1 3972.8
3873.9 3684.5 3461 3255.9 3086.4 2941.9 2804.2 2666.2 2534.4 2420.8
2332.1 2273.7 2229.5 2189.1 2131.2 2043.3 1922.9 1786.7 1641.2 1475.8
1282.7 1098.3 879.3 622.1 358.2 157.5 0
4112.5 3840.7 3632.4 3506.8 3477.9 3567.2 3755.2 3954.5 4079.6 4083.3
3964.3 3748.9 3510.3 3301.2 3118.4 2956.7 2800.8 2648 2508.4 2390.8
2293.6 2228.1 2181.1 2140.5 2082.3 1998.5 1883.4 1752.6 1610.4 1445.7
1255.2 1069.6 857.5 575.4 314.4 139 0
4112.5 3859.2 3661.9 3542 3519.9 3620.9 3831.6 4055.7 4195.3 4193.7
4054.9 3813.4 3559.4 3346.3 3150.6 2971.5 2797.1 2629.9 2482.3 2360.8
2255.1 2182.5 2132.8 2091.7 2033.4 1953.7 1844 1718.5 1579.7 1415.5
1227.7 1040.7 835.6 528.7 270.6 120.7 0
4112.5 3883 3700.4 3588.9 3572.8 3675.5 3879.1 4093.8 4213.2 4183.2
4018.4 3772.6 3526.2 3309.4 3106.4 2916.9 2734.2 2562 2411.9 2291.4
2192.9 2124.4 2082.1 2041.4 1982.2 1899.2 1791.9 1669.3 1537 1377
1192.9 1010.8 810.3 537.5 295.1 139.5 0
4112.5 3907 3738.8 3635.9 3625.6 3730.3 3926.6 4132.2 4230.8 4172.4
3981.8 3731.8 3493.1 3272.6 3062.3 2862.3 2671.4 2494.2 2341.6 2221.9
2130.7 2066.5 2031.3 1991.2 1931.3 1844.8 1739.8 1619.9 1494.4 1338.5
1158 980.8 785.1 546.3 319.6 158.1 0
4112.5 3930.8 3781.1 3689.2 3683.1 3775.1 3938.3 4095.7 4154.3 4072.9
3883.8 3653.2 3427.7 3210 3000.2 2800.5 2611.7 2437.5 2287.9 2169.5
2081.3 2021.2 1982.4 1933.8 1865.3 1767.8 1657.3 1543.7 1427.5 1286
1118.9 949.1 758.7 548.5 331.1 158.6 0
4112.5 3954.7 3823.4 3742.4 3740.4 3820.2 3949.9 4059.1 4077.8 3973.3
3785.8 3574.7 3362.6 3147.5 2938.4 2738.8 2552.1 2381 2234.2 2117
2031.8 1975.8 1933.5 1876.3 1799.3 1690.9 1574.9 1467.6 1360.6 1233.3
1079.7 917.2 732.2 550.7 342.4 159.1 0
4112.5 3981.8 3871.2 3805.5 3803.5 3861.9 3944.2 3990.3 3958.1 3836.6
3663 3474 3278.9 3080.6 2887.6 2702.3 2525.7 2359.4 2215.9 2100.1
2005.1 1936 1877 1815.4 1746 1657 1562 1471.7 1374.8 1253.9
1099.8 937.4 749.3 562.7 355.9 161.6 0
4112.5 4009.1 3919.2 3868.7 3866.6 3903.8 3938.6 3921.5 3838.7 3700.3
3540.4 3373.1 3195.3 3013.8 2836.6 2665.7 2499.4 2337.9 2197.9 2083.1
1978.6 1896.1 1820.3 1754.5 1692.5 1623.1 1548.9 1475.8 1389 1274.8
1119.6 957.6 766.2 574.7 369.3 164.1 0
4112.5 4039.2 3976.4 3944.6 3946.8 3969.2 3969.8 3910.2 3785 3620.9
3448.9 3284.8 3124.9 2972.3 2825.1 2678.3 2527.9 2375.8 2234.7 2114
2005.9 1923 1863.1 1817 1773.6 1724.2 1656.7 1565.5 1452.8 1318.5
1153.4 984.6 788.9 585.8 381.1 168.9 0
4112.5 4069.5 4033.6 4020.6 4026.9 4034.8 4001.2 3898.6 3731.4 3541.5
3357.4 3196.4 3054.8 2930.8 2813.7 2690.9 2556.5 2413.7 2271.6 2144.9
2033.4 1950.2 1906 1879.5 1854.6 1825.5 1764.3 1655.1 1516.5 1362.2
1187 1011.5 811.4 596.8 392.9 173.6 0
4112.5 4106.9 4099.1 4105.4 4118 4119.6 4069.1 3940.5 3742.4 3519.9
3299 3125.4 2999.1 2906 2824 2728.5 2614.1 2486.3 2341.9 2205.4
2103.6 2048.3 2053.9 2059.4 2042 1999.4 1896.8 1729.6 1541 1361.9
1193 1014.7 811.9 590.2 384.3 162.5 0
4112.5 4140.6 4165.3 4195.8 4229.6 4236.8 4198.9 4093.2 3920.3 3722.4
3506.5 3314.3 3157.7 3033.9 2930.5 2821.6 2698.5 2564.1 2420.8 2307.1
2237.4 2202.2 2197 2185.6 2125.4 2009.7 1895.6 1733 1541 1346.4
1121.7 897.1 671.5 470.3 295.1 125.5 0
4112.5 4175.3 4235.6 4293.8 4345.7 4368 4350.8 4275.8 4146.6 3994.9
3825.6 3670.8 3541.4 3429.8 3320.1 3191 3037 2867.1 2686.5 2543.7
2448.9 2386.4 2341.1 2287.4 2205.4 2062.7 1920.7 1719.2 1476.1 1254.4
1018.5 796.9 586.7 407.8 249.3 106.7 0
4112.5 4210 4305.8 4391.8 4461.5 4499.1 4502.6 4458.4 4372.9 4267.4
4144.8 4027.3 3925 3825.6 3709.7 3560.5 3375.5 3170 2952.3 2780.3
2660.3 2570.7 2485.2 2389.2 2285.4 2115.9 1945.8 1705.1 1411.1 1162.3
915.3 696.7 501.8 345.3 203.6 88.1 0
4112.5 4246.3 4380.9 4503 4596.8 4658.5 4686.1 4671.4 4631 4581.5
4532.6 4499.9 4484.6 4465.6 4430 4368.9 4284.8 4198 4117.4 4050.8
3978.2 3855.6 3652.3 3365.7 2993.6 2548.3 2147.6 1762.6 1394.9 1112.7
870.5 666.1 489.2 342.8 204.8 89.2 0
4112.5 4282.6 4456.2 4614.3 4731.9 4817.9 4869.6 4884.5 4889.2 4895.5
4920.4 4972.5 5043.9 5105.4 5150.5 5177.4 5194.2 5226.3 5282.6 5321.3
5296 5140.6 4819.4 4342.1 3701.9 2980.7 2349.4 1819.8 1378.5 1063.3
825.7 635.6 476.6 340.5 205.9 90.3 0
4112.5 4318.6 4530.8 4728.6 4882.7 4988.9 5055.2 5086.9 5111.7 5145.2
5205.8 5300.4 5423.1 5551 5696.9 5860.2 6067.6 6338.8 6695.8 7076.1
7429 7658.1 7607.6 7252.2 6590.8 5696.5 4784.1 3890.3 3063 2341.7
1699.6 1151.7 742 456.4 244 101.2 0
4112.5 4354.7 4605.6 4842.8 5033.8 5160 5240.8 5289.4 5334.2 5394.7
5490.9 5628.2 5802.3 5996.7 6243.2 6543 6940.7 7451.4 8109 8830.9
9561.9 10175.4 10395.6 10162.5 9479.8 8412.4 7218.9 5960.7 4747.6 3620.1
2573.5 1667.7 1007.6 572.5 282.2 112 0
4112.5 4388.6 4680.6 4966.4 5190.1 5331.7 5419.9 5471 5523.1 5587.7
5679.8 5808.6 5976.3 6169 6408.4 6753.5 7247.5 7894.2 8706.3 9671.7
10829.4 12045.5 13123.6 13887.7 14078.7 13274.6 12137 10783.2 9305.9 7704.5
5868.7 4107.6 2646.4 1531.7 689 225.7 0
4112.5 4422.6 4755.5 5090.1 5346.5 5503.5 5599 5652.7 5711.9 5780.5
5868.9 5988.8 6150.6 6341.5 6573.5 6964.1 7554.3 8337 9303.6 10512.4
12096.8 13915.5 15851.8 17612.9 18677.3 18136.8 17055.1 15605.6 13864.2 11789
9163.9 6547.4 4285.3 2491 1096 339.3 0
